Quadraflow Revit Files
Inlet Connections
The inlet connection(s) for all Quadraflow models is a hole and grommet in the top deck sized to accept insertion of an appropriately sized inlet pipe. The quantity and size of inlet connections varies depending on model size. 21000 and 22000 models have one 8” inlet per cell, located on any of the four corners. 23000 models whose design flow is 2025 gpm per cell or less may use a single 10” inlet. Above 2025 gpm per cell, two 8” inlets are required, located 180 degrees apart. 24000 models use two 10” inlets per cell, located 180 degrees apart. Locating an inlet riser directly behind the motor is allowed, but not recommended due to restrictions placed on motor access and removal.
Outlet Connections
21000, 22000 and 23000 models use a bottom sump outlet. 24000 models use a side sump outlet. Outlet connection size defaults to a commonly used pipe diameter for the unit size selected. Actual outlet size may vary depending on the design flow rate and outlet location, and should be confirmed in the quotation.
Multiple Cells
Multiple instances of the Quadraflow product family may be inserted into the Revit project for installations having multiple cells. Two cell installations may be installed using either a square pattern or a diamond pattern. Multi-cell installations of more than two cells are typically installed using a diamond pattern – if a square pattern is used for more than two cells, the cell spacing required is greater than the spacing shown below.
Standard center-to-center cell spacings are listed by model size in the table below.
|
Center-to-Center Cell Spacing |
||
|
Unit Size |
Square Layout |
Diamond Layout |
|
21120 |
192.125” (4880mm) |
181.750” (4616mm) |
|
21220 |
198.125″ (5032mm) |
181.750” (4616mm) |
|
21320 |
203.125” (5159mm) |
181.750” (4616mm) |
|
22120 |
219.625” (5578mm) |
205.125” (5210mm) |
|
22220 |
225.625″ (5731mm) |
205.125” (5210mm) |
|
23120 |
258.125″ (6556mm) |
230.875” (5864mm) |
|
23220 |
263.125″ (6683mm) |
230.875” (5864mm) |
|
24120 |
345.000” (8763mm) |
341.625” (8677mm) |
|
24220 |
362.000” (9195mm) |
341.625” (8677mm) |
Clearances
Sufficient clearance should be provided to allow safe access to the tower and its components. Additionally, clearance must be provided at the air inlets and air discharge for adequate air flow. The clearance requirements vary by application, but the air inlet clearance can be approximated as 6 ft., and the air discharge clearance should be at least three fan diameters. Also note that vertical enclosures around the cooling tower should not rise above the fan discharge, otherwise air recirculation may impact performance.
By clicking “Agree”, you are accepting our Terms & Conditions:
By making this Information available, SPX Cooling is not rendering professional services, and assumes no duty, responsibility or liability with respect to any person making use of such Information, including any modifications made by the user, for the design of buildings and related systems made using such Information, or for the accuracy of such Information or any data resulting from the use thereof. This Information is supplied “as is,” and SPX Cooling shall not be liable for any claim, demand, injury, loss, expense, or liability of any kind whatsoever, including but not limited to, direct, indirect, incidental or consequential damages, which in any way arises out of or is connected with the use of the Information, whether or not such claim demand, loss, expense, or liability results directly or indirectly from any action or omission of SPX Cooling or its employees and representatives resulting from the use of this information.
SPX Cooling does not make any warranty or guarantee whatsoever, whether express or implied, and including but not limited to, any warranty of merchantability or fitness for a particular purpose, or make any representations regarding the use, or the results of use, of the Information in terms of its accuracy, validity, completeness, applicability, or compliance with any regulatory code or governmental laws and regulations. Use of the Information involves some risks, and the entire risk as to the results and performance of the Information is the user’s responsibility and liability.
SPX Cooling retains title to and ownership of all Information and all copies thereof and all other rights and interest, including, without limitation, patents, copyrights, trademarks, trade secrets, and other intellectual property rights, in and to the Information and any copies thereof. By accepting or using this Information, the user agrees to not use this Information except as expressly set forth herein and user agrees to not use this Information to represent the products of any manufacturers other than SPX Cooling, its parent companies or subsidiaries.
Except as expressly provided in these Terms of Use, no part of the Information may be copied, reproduced, republished, uploaded, posted, publicly displayed, encoded, translated, transmitted or distributed in any way to any other computer, server, Web site or other medium for publication or distribution or for any commercial enterprise, without SPX Cooling’s express prior written consent.
You may use the Information purposely made available by SPX Cooling for downloading, provided that you (1) not remove any proprietary notice language in all copies of such documents, (2) use such information only for your internal business use, and (3) not make any additional representations or warranties relating to such Information.
This Agreement and any disputes arising out of or in connection with this Agreement shall be governed by the laws of the State of Kansas, U.S.A., without any reference to conflict-of-laws principles.
SPX Cooling’s products are subject to continuous improvements. SPX Cooling reserves the right to modify product design, specifications and data without notice and without incurring any obligations.