Innovative Hot Gas Drain Pan Design
Delivers Unmatched Performance and Quality in Industrial Evaporators
Backed by 100+ years of engineering excellence in the Global Cooling Market, SGS Refrigeration’s new Hot Gas Drain Pan design for its industrial evaporators brings a fresh take on defrost and is assembled using cutting-edge laser welding technology on durable stainless steel pan and tube components.
Laser welding is more precise and uniform than other options, creating a hermetic seal and providing improved heat transfer efficiency and other benefits, including:
- Improved Heat Transfer
- Enhanced Durability
- Consistent Quality
- Corrosion Resistance
- Lead Time Reduction
The new SGS Hot Gas Drain Pan is available in the following industrial refrigeration products. For more information:
The SGS Hot Gas Drain Pan is an ideal design improvement for industrial evaporators in a variety of facilities, including Meat & Dairy Processing, Food & Beverage, Cold Storage, Pharmaceutical, Laboratory Testing or Chemical Processing Facilities. The new SGS drain pan is suitable for applications requiring pressure ratings of up to 120 bar, encompassing all environmentally friendly, sustainable and natural refrigerants, such as NH3 and CO2.