FB20 Counterflow Film Fill
Cooling Tower Parts
Brand: Marley | Product Type: Cooling Tower Parts
Overview
FB20 clog-resistant film fill is constructed of fire-retardant PVC sheets bonded to form blocks of cooling media. The surface microstructure facilitates air/water mixing and increases the surface cooling area.
The offset vertical flutes provide directional changes in air and water flow to increase cooling and promote thermal efficiency while substantially reducing the occurrence of fouling.
FB20 clog-resistant film fill is constructed of fire-retardant PVC sheets bonded to form blocks of cooling media. The surface microstructure facilitates air/water mixing and increases the surface cooling area.
The offset vertical flutes provide directional changes in air and water flow to increase cooling and promote thermal efficiency while substantially reducing the occurrence of fouling.
Vertical-flute film fill
Efficient thermal performance
Low maintenance
Withstands foot traffic
Resists erosion from water spray
Efficient thermal performance
Low maintenance
Withstands foot traffic
Resists erosion from water spray
Genuine Marley OEM parts are precision-engineered to provide you with a reliable product. While other suppliers may offer parts at an initial savings, you risk lowering performance — and losing FM and CTI ratings. Marley OEM parts provide the durability you can trust because we design and manufacture them exclusively for cooling towers.
With plant operation relying on your cooling tower performance, it’s important to select the parts that are among the highest quality available — Marley OEM parts.