Counterflow Distribution Assembly
Cooling Tower Parts
Brand: Marley | Product Type: Cooling Tower Nozzles and Valves
Nozzles are installed in pairs—each supply pipe serving multiple pairs of nozzles. Multiple nozzle pairs per supply pipe mean larger pipe spacing and, therefore, lower installed cost than most other systems. The adaptor allows nozzle spacing on
3’-0” centers.
3’-0” centers.
The nozzle outlet is always the lowest elevation in the distribution system. This arrangement is self draining when the supply water is shut off. There are no special valves to open or close.
The nozzle assembly is attached to the header/lateral using a unique design EPDM grommet that is inserted into the pipe—the entire assembly is attached with stainless steel strapping.
Self Draining
Economical Installation
Economical Operation
Easy disassembly and reassembly
Larger pipe spacing
Easily adapts to a variety of nozzle spacings
Economical Installation
Economical Operation
Easy disassembly and reassembly
Larger pipe spacing
Easily adapts to a variety of nozzle spacings
Genuine Marley OEM parts are precision-engineered to provide you with a reliable product. While other suppliers may offer parts at an initial savings, you risk lowering performance — and losing FM and CTI ratings. Marley OEM parts provide the durability you can trust because we design and manufacture them exclusively for cooling towers.
With plant operation relying on your cooling tower performance, it’s important to select the parts that are among the highest quality available — Marley OEM parts.