MARLEY OLYMPUSV FLUID COOLER
New Heights For Adiabatic Cooling
Product Details:
Availability: North America
CTI Certified Dry Performance*

Conserves Water
Minimal onsite water usage vs evaporative cooling
Saves Energy
Limits onsite energy consumption vs air-cooled
Extends Efficiency
Unique recirculating water system improves adiabatic efficiency and helps extend pad life
Flexible Operation
User-friendly controls to regulate water/energy usage
Built For Quality
Robust construction, designed for lasting performance
OlympusV (pronounced o-lym-pus-vee) = Mount Olympus, the highest mountain in Greece, steeped in power and mythology + the letter V, a letter that symbolizes movement, progress and velocity, and references the coil pattern of adiabatic systems
The Marley® OlympusV® Adiabatic Series balances the water-saving benefits of an air-cooled heat rejection system with the energy efficiency of a water-cooled solution to provide flexible cooling for operators and engineers of HVAC and industrial systems. OlympusV adiabatic cooling products are designed to provide a reliable heat rejection solution in various conditions – even in hot, dry environments – and are highly effective in both water conservation (dry) and energy conservation (wet) modes.
Delivered with intuitive, smart controls designed to save energy and water based on your specific operating conditions, OlympusV could be the right cooling solution to take your system to new heights. Offering exceptional thermal and sound performance, the OlympusV design is CTI Thermal and Sound certified, ensuring specified heat rejection and noise levels are delivered, with the long-term reliability expected from Marley.
Balance Energy and Water Usage
The OlympusV adiabatic series from Marley allows you the option to operate with or without water, utilizing only the fans during off-peak times or employing water over the adiabatic pads when operating conditions require additional cooling assistance. Two main modes of operation are Water Conservation Mode or Energy Conservation Mode.
Water Conservation Mode: Fans are prioritized as heat load increases to minimize evaporation and save water.
Energy Conservation Mode: Water is prioritized as heat load increases to reduce fan power and save energy.
Designed for Efficiency and Ease of Use:

1. EC Fans: High efficiency, factory-installed EC fans deliver reliable performance, minimize sound with their quiet operation, and significantly reduce maintenance costs.
2. Intuitive Controls: CoolBoost Opti AD smart controls come standard, allowing users to adjust water and energy usage based on the needs of their unique operating conditions.
3. Stainless Steel Coils: Corrosion-resistant stainless steel coils with aluminum fins optimized for a variety of applications, including CO2, ammonia and other refrigerants.
4. Extended Pad Life: Unique recirculating water distribution methods designed to help improve performance and reduce scale for more efficient cooling.
5. Quality Steel Construction: Stainless steel in wet areas of all units, with optional upgrade to full stainless steel casing, and backed by more than 100 years of innovative heat rejection design and decades of experience in hybrid cooling technologies.
*CTI Certified Dry Performance
Performance is certified under CTI standard 201 program in dry operation only. Visit cti.org/certification-directory for details.
This manual contains vital information for the proper installation and operation of the OlympusV adiabatic cooling unit.
This manual contains vital information for the proper installation and operation of the OlympusV adiabatic cooling unit.