Library: Most Recently Added or Changed
Marley NC Everest – Heavy Industrial Applications
Brochures, Library
The Marley NC Everest Cooling Tower deserves careful consideration for today’s chemical, oil and gas plants, power generation plants and other industrial cooling applications. Whether designing a new plant or replacing an aging traditional field-erected cooling tower, the NC Everest’s pre-assembled crossflow design offers significant advantages, including faster delivery and installation coupled with up to 50% more cooling capacity per cell and 20% reduction in pump energy.
Factory Assembled Cooling Towers for Power and Industrial Applications
Brochures, Library
Marley Factory-Assembled Cooling Tower Modules deserve careful consideration for today’s power generation plant, chemical, oil and gas plants and other industrial cooling applications with small to medium thermal loads. Modules offer several advantages, including rugged, industrial-strength construction materials, factory-assembly, turnkey installation, faster, safer completion and shorter outage requirements.
IMI 685A Vibration Switch IOM User Manual
Library, Manuals
IMI vibration switch installation, operation and maintenance user manual
IMI 685A Vibration Switch Specifications
Library, Technical Papers
The IMI Sensors mechanical vibration switch featuring a unique patented, spring loaded, magnetically coupled sensor, requiring no power
Weighing In On Counterflow Film Fill
Brochures, Library
Fouling, as defined for cooling tower fill media, is the process of deposition of foreign matter, including biogrowth, on the heat exchange surface—in this case the plastic film water flow area. In many water chemistries and treatment systems, this process is controlled to the extent that it does not measurably inhibit the cooling process or allow excessive weight to build up in the cooling tower.
Brochures, Library
AAFNCS fill combines properties related to a media’s ability to promote substances to migrate through it, while maintaining thermal efficiency thus allowing for the application of film fill where fouling risks might occur.
Cooling Tower Upgrades Using Marley Geareducer Systems
Brochures, Library
Extend the operational lifespan of your evaporative cooling system, regardless of manufacturer, by equipping it with genuine Marley mechanical components. Replace your aging gearbox with a Marley Geareducer and lock in a 2-year warranty and lower maintenance costs.
Cube DTC Evap Condenser Engineering Data and Specifications
Engineering Data, Library
Cube DTC Induced-Draft Engineering Data and Specifications