Library: Most Recently Added or Changed
Brochures, Library
The Marley external Disc Anti-Reversing Device (ARD) backstop is a custom designed, welded stainless steel assembly that is bolted directly to a Marley Geareducer® with input shaft diameters from 1.125" up to 2.625".
Marley NC Everest – HVAC Applications
Brochures, Library
SPX Cooling Technologies embarked on a mission to design a cooling tower like no other in the world. The result, the Marley NC Everest, provides epic customer advantages, including 50% greater cooling capacity, higher energy savings, fewer components and lower maintenance costs.
Marley Insight – 301L Stainless Steel
Brochures, Library
Stainless steel, as an alternative to galvanized steel, has found widespread use in wet cooling equipment due to its excellent mechanical properties combined with its superior corrosion resistance.
Brochures, Library
Marley FB20MA clog-resistant film fill is constructed of fire-retardant PVC sheets mechanically assembled without the use of adhesives to form blocks of cooling media.
Ultra Quiet Fan Sound Reduction Kit
Brochures, Library
Sound reduction with genuine Marley proven parts. Make Your Cooling Tower Up To 2X Quieter. Realize effective sound reduction, up to 12 dBA, in 3 easy steps
Marley Insight – Direct Drive Fan Motor
Brochures, Library
Since 2011, SPX Cooling Technologies, Inc. has offered permanent magnet motors to meet our cooling tower customers’ direct drives requirements.
Marley NC Everest – Heavy Industrial Applications
Brochures, Library
The Marley NC Everest Cooling Tower deserves careful consideration for today’s chemical, oil and gas plants, power generation plants and other industrial cooling applications. Whether designing a new plant or replacing an aging traditional field-erected cooling tower, the NC Everest’s pre-assembled crossflow design offers significant advantages, including faster delivery and installation coupled with up to 50% more cooling capacity per cell and 20% reduction in pump energy.
Factory Assembled Cooling Towers for Power and Industrial Applications
Brochures, Library
Marley Factory-Assembled Cooling Tower Modules deserve careful consideration for today’s power generation plant, chemical, oil and gas plants and other industrial cooling applications with small to medium thermal loads. Modules offer several advantages, including rugged, industrial-strength construction materials, factory-assembly, turnkey installation, faster, safer completion and shorter outage requirements.