Library: Most Recently Added or Changed
ABH Basin Heater Controls Engineering Data and Specifications
Brochures, Library
The Marley ABH basin heater package controls the ON and OFF operation of the basin heater device providing freeze protection in the cold water collection basin of a cooling tower. The stand-alone control package includes a main circuit breaker disconnect that feeds a contactor providing power for the heater element or steam solenoid valve.
Brochures, Library
NC20 clog-resistant splash fill is constructed of polypropylene sheets mechanically assembled without the use of adhesives to form blocks of cooling media.
Brochures, Library
VC25 clog-resistant splash fill is constructed of polypropylene sheets mechanically assembled without the use of adhesives to form blocks of cooling media.
Marley Insight – High Wind Load Solutions
Brochures, Library
SPX Cooling Technologies offers three innovative solutions to increase the wind load capacity of Marley® cooling tower fan cylinders
Brochures, Library
The Marley DT Fluid Cooler is an induced-draft counterflow fluid cooler. Its closed-circuit design keeps the process fluid in a clean closed loop. And it offers more dry operation flexibility than fill/coil hybrid coolers.
Brochures, Library
Overamping occurs when the amperage drawn by the fan motor exceeds the fan motor nameplate amperage. In other words, more horsepower is required than the recommended maximum for the motor.
CP Cooling Tower Specifications
Library, Technical Papers
CP towers are induced draft, stainless steel structure with fiberglass cladding, counterflow cooling towers, designed to serve light to medium industrial process loads on clean and dirty water. For more than 30 years the CP continues a reputation of high reliability and low sound even when operating in high temperature, high wind load environments.
Brochures, Library
The simplest function of a cooling tower is to cool water to a desired temperature. For evaporative processes, the difference between the cold water temperature and entering wet bulb temperatures is the approach.
Brochures, Library
The range is determined by the water flow rate and heat load at the exchanger in the process. The cooling tower is neither a heat sink nor heat source and thus the heat load is always constant.