Library: Most Recently Added or Changed


Marley MX75 Crossflow Film Fill

Brochures, Library
Marley MX75 is a hanging film type cooling tower fill which spreads the water into a thin film, flowing over large vertical surfaces, promoting maximum exposure to air flow.

MX625 Crossflow Film Fill

Brochures, Library
Marley MX625 is a hanging film type cooling tower fill which spreads the water into a thin film, flowing over large vertical surfaces, promoting maximum exposure to air flow.

Marley MCR Clog-Resistant Film Fill

Brochures, Library
Marley MCR- a film fill system designed to significantly reduce the risk of biological fouling while minimizing the loss of high-performance heat transfer.

Marley Mesa Crossflow Splash Fill

Brochures, Library
Marley Mesa splash-fill bar advances the state of the art in cooling tower splash fill. The enhanced thermal performance of Mesa fill increases cooling tower capacity in most cases. Variable fill bar spacings provide the required thermal performance with the minimal fill material and installation time. Mesa fill is installed parallel or perpendicular to the air flow depending on thermal performance requirements or existing cooling tower configuration.

Marley MBX Crossflow Film Fill

Brochures, Library
Marley MBX fill is a high performance, bottom supported PVC pack fill with integral louvers and drift eliminators, specifically designed for the Aftermarket. This fill will make installation easier and faster, while at the same time offering great cooling efficiency without major tower modifications.

Marley MC75 Counterflow Fill

Brochures, Library
MC75 fill is thermoformed from .015" thick, UV inhibited, chemically-resistant polyvinyl chloride (PVC). The flame spread rating is less than 25 per ASTM E-84 and is considered self-extinguishing. The material is extruded and manufactured to rigid specifications before forming.

Marley HP7i Fan

Brochures, Library
Marley HP7i fans are designed specifically for cooling tower applications, offering distinct advantages over other types of fans. The Marley FlareTip blade enhancement provides increased performance overcoming tip clearance losses- aiding the movement of air next to the fan cylinder.

Marley Ladder Crossflow Splash Fill

Brochures, Library
The ladder configuration provides highly efficient water breakup to develop excellent heat transfer with low resistance to airflow. The horizontal spacing between ladders is variable to meet thermal performance requirements.

Marley GridLoc Splash-Fill Support

Brochures, Library
GridLoc splash-fill support is a polypropylene injection molded support for use in crossflow towers. The GridLoc design has a pair of integral, opposing, downward sloping splash bar grips attached to the vertical strands in each window to secure splash bars.

Marley HP7000 Fan

Brochures, Library
The Marley HP7000 fan is designed for industrial cooling tower applications, offering distinct advantages over other fan designs. The Marley FlareTip blade enhancement provides increased performance overcoming tip clearance losses- aiding the movement of air next to the fan cylinder.
en_US