MarleyGard LINK™
Overview
• Greater Visibility of Cooling Tower Status
• Protects Against Unscheduled Shutdowns
• BACnet Compatible
• Easy to Add to Existing Marley Controls
• Enhances Tower Operation with Component Sensor Upgrades
• Pre-programmed with Cooling Tower Status Points
• Pre-engineered Design Solution versus Custom On-Site Fabrication
• Suitable for Outdoor Installation
The MarleyGard LINK provides an interface between a Building Management System (BMS) and a Marley control panel to monitor cooling tower status points and analog readings using BACnet/IP LAN systems. The MarleyGard LINK communications panel provides a pre-programmed interface module and a set list of status points. The status of various cooling tower components can then easily be monitored using a BMS including:
• VFD fan motor controls
• Cold water basin heater controls
• Vibration levels
• Gearbox oil level
• Cold water basin level controls
The MarleyGard LINK may be packaged with a Marley cooling tower control panel or offered as an aftermarket solution to a Marley control panel.
Purpose: Monitoring
Incoming power: 120 VAC, 2A, 50/60 Hz
Main circuit breaker: 6A
Ambient temperature: -10°F (-23°C) to 110°F (43°C)
Enclosure: NEMA 4X (IP56) outdoor fiberglass 18″W x 20″H x 9″D
Surge protection: Yes
Enclosure heater: Yes
Channels: 12 – 4 digital plus 8 universal input
I/O module terminals: Removable
User terminal strip: Yes
Module protocol: BACnet/IP
BACnet compliant: Yes
Reconfigurable: Yes
Standards: UL/CUL 508A Assembly
The MarleyGard LINK provides an interface between a Building Management System (BMS) and a Marley control panel to monitor cooling tower status points and analog readings using BACnet/IP LAN systems.