Electronically Commutated
(EC) Motor
Cooling Tower Parts
Some SPX Cooling Technologies products with low hp requirements include electronically commutated (EC) motors. Cooling towers that use high-efficiency EC motors usually have smaller capacity and footprint with a maximum application size of 10 hp or one-meter fan diameters.
SPX Cooling provides the EC motor as standard on the Marley® LW Fluid Cooler, Recold® LC Evaporative Condenser, and the Marley and Recold OlympusV Adiabatic Cooling Systems.