Makeup Water Float Valves
Cooling Tower Parts
Brand: Marley | Product Type: Cooling Tower Nozzles and Valves
Typically, valves are available in complete kits which include valve, float arm and float to fit a specific application.
When installed some trial and error adjustment of the float valve may be required to balance the makeup water with tower operation. Ideally, the float valve setting will be such that no water is wasted through the overflow at pump shutdown. However, the water level after pump start-up must be deep enough to assure positive pump suction.
Heavy duty red brass body construction
Buna rubber seal disc assures positive shut-off
Free flow outlet
Fully adjustable
Available from 3/8″ through 2″ diameters
Floats available in polypropylene or copper
Buna rubber seal disc assures positive shut-off
Free flow outlet
Fully adjustable
Available from 3/8″ through 2″ diameters
Floats available in polypropylene or copper
Genuine Marley OEM parts are precision-engineered to provide you with a reliable product. While other suppliers may offer parts at an initial savings, you risk lowering performance — and losing FM and CTI ratings. Marley OEM parts provide the durability you can trust because we design and manufacture them exclusively for cooling towers.
With plant operation relying on your cooling tower performance, it’s important to select the parts that are among the highest quality available — Marley OEM parts.