SGS FL Series Centrifugal Product Cooler
Industrial Evaporator
Product Details:
Availability: North America | Tonnage range: 2.5 – 47 ton (8.8-165.4kW)
Floor mounted for coolers and freezers
Efficient forward curved centrifugal blower coolers and freezers engineered for high external static pressure and noise sensitive applications
Available in 30 models in front or top discharge arrangement
Can be located within the cooler or outside the room ducted from the discharge
Type of fan: centrifugal
Motor hp range: 1 – 50 hp
Quiet operation
Water defrost capable

SGS REFRIGERATION, INC.
827 W. Progress Dr.
Dixon, IL 61021
630-269-9528
spxcooling.com/sgs-refrigeration
IREP
1540 NE 95th St
Seattle, WA 98115
206-941-8095
www.irepcold.com
PFISTER & ASSOCIATES
140 Schooner Ln.
Barrington, IL 60010
847-842-8787
pfisternh3.com
COOL REFRIGERATION SYSTEMS & SOLUTIONS, LLC
38 South Potomac St
Hagerstown, MD 21740
240-420-1966
www.coolrefrig.com
RELIANT SALES, INC.
18956 Freeport Dr
Montgomery, TX 77356
936-582-1160
reliant-sales.com
MIDWEST MECHANICAL SOLUTIONS
8125 Lewis Road
Golden Valley, MN 55427
952-905-6038
mmsus.com
LATIN AMERICA: FROZTEC
11271 Interchange Circle South
Miramar, FL
954 499 1546
froztec.com
CANADA: INTERCOOL REFRIGERATION LIMITED
P.O. Box 1084 Station B, Mississauga, Ontario Canada L4Y 3W4
905 624 2665
jandrews@intercool.ca