SGS PR Series Unit Cooler
Industrial Evaporator
Product Details:
Availability: North America
Air by-pass side ports allow high CFM circulation rates while limiting the coil face velocity to 600 fpm preventing moisture carryover
Blower and coil assemblies may be separated allowing the blower section to be lowered for replacement of shafts or bearings while the coil and piping remain in place
Close spaced 3/4″ OD tubes are staggered in direction of air flow
Copper tubes are expanded into aluminum fin collars for positive contact
Copper tube/aluminum fin coils are applicable for glycol brines, water and direct expansion (dxf) or recirculated (rtf) halocarbons

IREP
1540 NE 95th St
Seattle, WA 98115
206-941-8095
www.irepcold.com
PFISTER & ASSOCIATES
140 Schooner Ln.
Barrington, IL 60056
847-842-8787
pfisternh3.com
SGS REFRIGERATION, INC.
827 W. Progress Dr.
Dixon, IL 61021
630-338-3371
spxcooling.com/sgs
COOL REFRIGERATION SYSTEMS & SOLUTIONS, LLC
38 South Potomac St
Hagerstown, MD 21740
240-420-1966
www.coolrefrig.com
RELIANT SALES, INC.
18956 Freeport Dr
Montgomery, TX 77356
936-582-1160
reliant-sales.com
REFRIGERATION EQUIPMENT SPECIALIST CO.
15461 Red Hill Ave.
Tustin CA 92780
714-247-1288
sales@rescoca.com
LATIN AMERICA: FROZTEC
11271 Interchange Circle South
Miramar, FL
954 499 1546
froztec.com
CANADA: INTERCOOL REFRIGERATION
905 624 2665
jandrews@intercool.ca