MARLEY ULTRASONIC OIL LEVEL SWITCH (OLS) CONTROLS for Geareducer Gear Drives
Cooling Tower Parts
Brand: Marley | Product Type: Cooling Tower Controls
Features
- Factory installed oil piping with height adjustment bracket.
- Factory-installed ultrasonic oil level DC switch with 25′ cable (50′ available for large cooling towers).
- NEMA 4X fiberglass AC to DC interface relay box field mounted outside the cooling tower.
- Integrated ON-OFF dry relay contact used by the BMS to activate an alarm for the cooling tower operator.
Marley OLS+u ULTRASONIC OIL LEVEL SWITCH CONTROL
AC utility power applied to the AC to DC interface box provides DC power to the oil level sensing switch. 2 Form C relay contacts are provided in the interface box that change state if the oil in the gearbox drops to a low condition.
AC utility power applied to the AC to DC interface box provides DC power to the oil level sensing switch. 2 Form C relay contacts are provided in the interface box that change state if the oil in the gearbox drops to a low condition.
Marley OLS+u Engineering Data and Specifications
Marley OLS+u+bms ULTRASONIC OIL LEVEL SWITCH CONTROL for BMS
The OLS ultrasonic switch is a 4-wire device, two wires for DC power from the BMS (Building Management System) and two wires for its internal switch. The switch includes an integrated ON-OFF dry relay contact used by the BMS to activate an alarm for the cooling tower operator.
Marley OLS+u+bms Engineering Data & Specifications