MARLEY OLYMPUSV FLUID COOLER

New Heights For Adiabatic Cooling

Brand: Marley | Product Type: Adiabatic Cooling Systems
Marley OlympusV Adiabatic Fluid Cooler
Marely OlympusV Adiabatic Cooling Tower
OlympusV Side1 Airflow

Product Details:

  Availability: North America
 CTI Certified Dry Performance*

Conserves Water
Minimal onsite water usage vs evaporative cooling

Saves Energy
Limits onsite energy consumption vs air-cooled

Extends Efficiency
Unique recirculating water system improves adiabatic efficiency and helps extend pad life

Flexible Operation
User-friendly controls to regulate water/energy usage

Built For Quality
Robust construction, designed for lasting performance

OlympusV (pronounced o-lym-pus-vee) = Mount Olympus, the highest mountain in Greece, steeped in power and mythology + the letter V, a letter that symbolizes movement, progress and velocity, and references the coil pattern of adiabatic systems

The Marley® OlympusV® Adiabatic Series balances the water-saving benefits of an air-cooled heat rejection system with the energy efficiency of a water-cooled solution to provide flexible cooling for operators and engineers of HVAC and industrial systems. OlympusV adiabatic cooling products are designed to provide a reliable heat rejection solution in various conditions – even in hot, dry environments – and are highly effective in both water conservation (dry) and energy conservation (wet) modes.

Delivered with intuitive, smart controls designed to save energy and water based on your specific operating conditions, OlympusV could be the right cooling solution to take your system to new heights.

 

Let’s Talk More About OlympusV®

Balance Energy and Water Usage

The OlympusV adiabatic series from Marley allows you the option to operate with or without water, utilizing only the fans during off-peak times or employing water over the adiabatic pads when operating conditions require additional cooling assistance. Two main modes of operation are Water Conservation Mode or Energy Conservation Mode.

Water Conservation Mode: Fans are prioritized as heat load increases to minimize evaporation and save water.

Energy Conservation Mode: Water is prioritized as heat load increases to reduce fan power and save energy.

Designed for Efficiency and Ease of Use:

Marley Adiabatic Cooling Tower Features

1. EC Fans: High efficiency, factory-installed EC fans deliver reliable performance, minimize sound with their quiet operation, and significantly reduce maintenance costs.

2. Intuitive Controls: CoolBoost Opti AD smart controls come standard, allowing users to adjust water and energy usage based on the needs of their unique operating conditions.

3. Stainless Steel Coils: Corrosion-resistant stainless steel coils with aluminum fins optimized for a variety of applications, including CO2, ammonia and other refrigerants.

4. Extended Pad Life: Unique recirculating water distribution methods designed to help improve performance and reduce scale for more efficient cooling.

5. Quality Steel Construction: Stainless steel in wet areas of all units, with optional upgrade to full stainless steel casing, and backed by more than 100 years of innovative heat rejection design and decades of experience in hybrid cooling technologies.

 

Let’s Talk More About OlympusV®

 

*CTI Certified Dry Performance
Performance is certified under CTI standard 201 program in dry operation only. Visit cti.org/certification-directory for details.

 

Marley® OlympusV®
Posted in Brochures, Library | Tagged |
OlympusV® User Manual—Two Fan Wide Models

This manual contains vital information for the proper installation and operation of the OlympusV adiabatic cooling unit.

Posted in Library, Manuals | Tagged |
OlympusV® User Manual—Single Fan Wide Models

This manual contains vital information for the proper installation and operation of the OlympusV adiabatic cooling unit.

Posted in Library, Manuals | Tagged , |
Thank you for your purchase! Please complete this form to register your product:

en_US