Cooling Tower Duty Motor

Cooling Tower Parts

Brand: Marley | Product Type: Cooling Tower Parts
Marley Duty Motor

Product Details:

  TEFC (Totally enclosed, fan cooled)
  Up to 150-hp package
  200-hp and higher includes single-speed motor
  Minimal maintenance
  5-year warranty included
Proof In Performance

Cooling tower duty motors in Marley products are built according to NEMA standards and designed to withstand exposure to hot, moist cooling tower conditions. The TEFC (totally-enclosed, fan-cooled) motor is protected from water and debris, supporting durability in cooling tower environments.

Additionally, to support long service life, the motor’s interior is fan-cooled and coated with epoxy for maximum protection from heat, moisture and corrosion. The exterior housing is high-grade cast iron.

The TEFC motor, with its internal fan, does not rely on cooling tower airflow for cooling. Even at slow fan speeds, the motor can continue to cool itself, which helps to extend its service life and increase its reliability. TEFC-type motors provide effective ventilation at all speeds.

Drain plugs are located on every 90-degree angle of the motor and on the face of each end shield to accommodate any mounting configuration.

For many cooling tower applications up to 100 horsepower, motors are available with sealed bearings. Some configurations utilize greaseable bearings designed for periodic maintenance per motor nameplate instructions.

When combined with the VFD in a single-solution package, customers can realize up to 30 percent energy savings compared to a two-speed starter, and up to 70 percent compared to a single-speed starter.*

*Based on CoolSpec® selection for a three-cell NC8405TAN with 40hp motor per cell running 24/7 for 5 years. Total water flow over the tower is 4500 GPM. Cost is $0.10 per kWh with an assumed annual interest rate of 3%. Cold water set point is 75°F, with an average wet-bulb temperature of 50.7°F, (average seasonal value for Cincinnati, OH).

en_US