Ladder Crossflow Splash Fill
Cooling Tower Parts
Brand: Marley | Product Type: Cooling Tower Parts
Overview
The ladder fill configuration provides highly efficient water breakup to develop excellent heat transfer with low resistance to airflow. The horizontal spacing between ladders is variable to meet thermal performance requirements.
Injection molded polypropylene Ladder fill is extremely inert to chemical reaction.
The ladder fill configuration provides highly efficient water breakup to develop excellent heat transfer with low resistance to airflow. The horizontal spacing between ladders is variable to meet thermal performance requirements.
Injection molded polypropylene Ladder fill is extremely inert to chemical reaction.
Ladder fill is capable of 150°F water temperature operation.
Ladder fill can be installed in virtually any crossflow cooling tower regardless of its age or manufacturer.
High performance
High temperature capability
Variable spacing
Unique injection molded polypropylene design
High temperature capability
Variable spacing
Unique injection molded polypropylene design
Genuine Marley OEM parts are precision-engineered to provide you with a reliable product. While other suppliers may offer parts at an initial savings, you risk lowering performance — and losing FM and CTI ratings. Marley OEM parts provide the durability you can trust because we design and manufacture them exclusively for cooling towers.
With plant operation relying on your cooling tower performance, it’s important to select the parts that are among the highest quality available — Marley OEM parts.