Library: Brochures


Marley MD Everest – HVAC Applications

Brochures, Library
When SPX Cooling Technologies engineers began their quest to design a new counterflow cooling tower, they were challenged to reach new heights in cooling performance. Equally important was their mission to create a solution that would greatly simplify and speed factory fabrication, delivery and field assembly. The result is the Marley® MD Everest,™ a cooling tower that has unparalleled customer advantages.

Recold Product Brochure

Brochures, Library
Recold specializes in the innovative design and manufacturing of evaporative and adiabatic refrigerant condensers, fluid coolers and CO2 coolers, delivering high-performance solutions engineered for durability, efficiency, and long-term reliability.

Marley CR Cooling Tower Brochure

Brochures, Library
The Marley CR Counterflow cooling tower can provide you with more consistent quality, reliable performance, competitive pricing and superior service.

SGS Hot Gas Drain Pan

Brochures, Library
The new SGS drain pan is suitable for applications requiring pressure ratings of up to 120 bar, encompassing all environmentally friendly, sustainable and natural refrigerants, such as NH3 and CO2.

Marley DTC Evaporative Condenser Brochure

Brochures, Library
Choose from a broad selection of DTC models in 8.5', 10' and 12' nominal widths and nominal lengths from 9' to 36' to meet your specific refrigeration requirements.
en_US