Library: Most Recently Added or Changed
Basin Heater Package with Fused Disconnect Switch Engineering Data and Specifications
Brochures, Library
The Marley basin heater system is pre-engineeried, UL Listed and CSA Approved for cooling tower basin freeze protection during system shutdown.
Basin Heater Package with Disconnect Switch – Circuit Breaker Engineering Data and Specifications
Brochures, Library
The Marley basin heater system is pre-engineeried, UL Listed and CSA Approved for cooling tower basin freeze protection during system shutdown.
LLC+u bms ultrasonic water level control User Manual
Library, Manuals
The Marley LLC+u+bms sensor is used to monitor water level in the cold water basin of a cooling tower cell using a non-contact ultrasonic sensor mounted on a stilling chamber. The sensor provides a 4-20mA continuous signal back to a BMS where alarming and controls are provided by the BMS.
VFD 4X control panel User Manual
Library, Manuals
The Marley 4X package is provided with a VFD enclosed in a water tight NEMA 4X stainless steel enclosure. Since VFDs natrualy generate heat, a closed loop type air conditioner is provided to evacuate the internal generated heat.
Library, Manuals
The LLC+u water level control system consists of an ultrasonic sensor placed to measure the water level in the cold water basin.
LLC+ui integrated ultrasonic water level control User Manual
Library, Manuals
The LLC+ui water level control system consists of an ultrasonic sensor placed to measure the water level in the cold water basin.
Vibration Switch Selection Guide
Brochures, Library
The mechanical vibration switch is the most basic option for cooling tower vibration management. It is also less accurate and reliable than other vibration management tools.
LLCi Integrated Water Level Controls
Brochures, Library
Water level controls integrated within a main control panel. A complete system includes relay circuit cards, hanging probe system with stilling chamber and solenoid valve for water makeup.