Recold Pumping Station
Recold PS Series Pumping Station engineering data for Recold Cooling Towers, Evap Condensers and Fluid Coolers.
Recold JC Series Evap Condenser Engineering Data
The JC Evaporative Condenser is a ruggedly built unit constructed to provide many years of durable, dependable service with minimal maintenance requirements. Quality materials and workmanship are a key factor in meeting this objective.
Marley MC Fluid Cooler
The Marley MC steel forced draft counterflow fluid cooler is the ideal solution for sound- and space-sensitive applications.
Marley NC Fiberglass Cooling Tower
Combining above-spec performance with under-budget economy, the NC Fiberglass continues the evolutionary advancement of Marley cooling tower technology. Originally developed as the SC cooling tower in the mid-90s, continuous improvement and refinement has made the NC Fiberglass world class. Not currently available in the US, Canada and Europe.
Marley M106 Crossflow Film Fill
M106 crossflow film-fill is the ideal aftermaket replacement fill. Configuration include integral eliminators in both vertical and horizontal discharge angles.
Marley XCEL TU Eliminator
Marley developed the very first cellular drift eliminator in the 1970s when eliminator designs were primarily ineffective blade type configurations.
Marley MCW Cooling Tower
The Marley MCW cooling tower from SPX Cooling Technologies is simply the most effective available today for sound- and space-sensitive applications. The ideal solution for urban and industrial applications.
Marley System 5 Geareducer
For over 50 years, Marley has been making the most reliable geared speed reducers- gearboxes designed specifically for cooling tower service.
Marley Sigma Steel Cooling Tower
These highly efficient, low-maintenance steel field-erected towers offer a wide choice of solutions for medium to heavy industrial plants and large HVAC applications.
Marley Sigma F Series
The latest addition to the successful Marley Sigma series of crossflow cooling towers utilizes advanced composites and stainless steel for excellent durability and corrosion resistance in a truly cost-effective design.