SGS DTC
Industrial Evaporative Condenser
Product Details:
Induced Draft Counterflow Evaporative Condenser
Availability: North America
Thermal Capacity: 136 – 1272 R717 tons
Marley Geareducer® drive provides low maintenance, high reliability
Clog-resistant nozzles and triple-pass inlet louvers provide superior water management
Sound reduction options up to 15+dBA quieter than similar sized forced draft condensers
OSHA Compliant
The SGS DTC induced draft evaporative condenser is an indirect evaporative heat exchanger that converts refrigerant from vapor to liquid and efficiently rejects heat to the atmosphere.
Induced Draft Models
Choose from a broad selection of induced draft models from 8.5’ to 12’ nominal widths and nominal lengths from 9’ to 36’ to meet your specific cooling and refrigeration requirements.
Choose from a broad selection of induced draft models from 8.5’ to 12’ nominal widths and nominal lengths from 9’ to 36’ to meet your specific cooling and refrigeration requirements.
Built to Last
- Heavy duty galvanized steel structure and casing
- Submerged areas bolted or welded – not tap screwed
- Welded areas hot dip galvanized – not cold galvanized
- Stainless steel construction options
Easy to Install and Maintain
- Module connections designed for minimal fasteners
- Mechanical systems designed for reliability and service
- Self-draining, clog-resistant water distribution system
- Pre-assembled platform options with welded guardrails
- Large rectangular access doors
Features
- Marley Geareducer® drive standard for lowest maintenance and reliable performance with 5-year warranty; belt drive optional
- Triple-pass inlet louvers to control splash out and sunlight exposure to basin
- Dual U-bolt fan hub design to reduce de-pitching and vibration potential
- TEFC fan motors standard
- Sound reduction options enable induced draft selections with sound levels up to 15+ dBA lower than similar size forced draft condensers
SGS DTC Evaporative Condenser Engineering Data
Posted in Engineering Data, Library
Tagged cubedtc, sgsdtc