SGS DT-DTX Series Unit Cooler
Industrial Evaporator
Product Details:
Availability: North America
NEW: Tube style hot gas drain pan configuration with improved heat transfer efficiency.
Application: Small to medium capacity unit for use in freezers, coolers, docks, and process rooms.
Coil: Optimized geometry with 5/8” & ¾” tube OD’s with integrated Turbo Spacer fin design achieving nominal 3, 4, or 6 fins per inch.
Coil Material: Choose from Stainless Steel, Aluminum, Copper, or Hot Dipped Galvanized Steel to perfectly match any application.
Fans: Aluminum bladed propellers available in configurations ranging from 1 to 6 sections with either blow-thru (BT) or draw-thru (DT) air discharge.
Motors: Standard 0.33 & 0.5hp 1140 rpm TEAO options with internal overload protection factory wired to a NEMA 4X Non-Fused Disconnect.
SGS REFRIGERATION, INC.
827 W. Progress Dr.
Dixon, IL 61021
630-269-9528
spxcooling.com/sgs-refrigeration
IREP
1540 NE 95th St
Seattle, WA 98115
206-941-8095
www.irepcold.com
PFISTER & ASSOCIATES
140 Schooner Ln.
Barrington, IL 60010
847-842-8787
pfisternh3.com
COOL REFRIGERATION SYSTEMS & SOLUTIONS, LLC
38 South Potomac St
Hagerstown, MD 21740
240-420-1966
www.coolrefrig.com
RELIANT SALES, INC.
18956 Freeport Dr
Montgomery, TX 77356
936-582-1160
reliant-sales.com
MIDWEST MECHANICAL SOLUTIONS
8125 Lewis Road
Golden Valley, MN 55427
952-905-6038
mmsus.com
LATIN AMERICA: FROZTEC
11271 Interchange Circle South
Miramar, FL
954 499 1546
froztec.com
CANADA: INTERCOOL REFRIGERATION LIMITED
P.O. Box 1084 Station B, Mississauga, Ontario Canada L4Y 3W4
905 624 2665
jandrews@intercool.ca