SGS LPC Product Cooler
Industrial Evaporator
Product Details:
Availability: North America | Tonnage range: 4-27 tons
Cast aluminum fans for peak performance in all applications
Available with 2,4, 5 and 6 fans
Tubes are .75” OD staggered in the direction of air flow. Turbo spacers are located between tubes to provide nominal 3 or 4 fins per inch spacing and improve fin efficiency by turbulating the air flow
Type of fan: axial | Two fan speeds: 870, 1160 rpm
Motor hp range: 0.5-2.0hp
Motors include an automatically resetting thermal overload switch
All motors wired to a single terminal block.

IREP
1540 NE 95th St
Seattle, WA 98115
206-941-8095
www.irepcold.com
PFISTER & ASSOCIATES
140 Schooner Ln.
Barrington, IL 60056
847-842-8787
pfisternh3.com
SGS REFRIGERATION, INC.
827 W. Progress Dr.
Dixon, IL 61021
630-338-3371
spxcooling.com/sgs
COOL REFRIGERATION SYSTEMS & SOLUTIONS, LLC
38 South Potomac St
Hagerstown, MD 21740
240-420-1966
www.coolrefrig.com
RELIANT SALES, INC.
18956 Freeport Dr
Montgomery, TX 77356
936-582-1160
reliant-sales.com
REFRIGERATION EQUIPMENT SPECIALIST CO.
15461 Red Hill Ave.
Tustin CA 92780
714-247-1288
sales@rescoca.com
LATIN AMERICA: FROZTEC
11271 Interchange Circle South
Miramar, FL
954 499 1546
froztec.com
CANADA: INTERCOOL REFRIGERATION
905 624 2665
jandrews@intercool.ca