Industrial Process Cooling
COOLING TOWER APPLICATIONS / INDUSTRIAL PROCESS COOLING
When selecting process cooling systems for industrial applications, there are several key decision factors to be considered:
Site suitability for field-erected cooling tower construction or factory-built modular tower systems
Construction and commissioning timetables
Replacement or reconstruction alternatives
Reliability, longevity and ease of maintenance
The Marley brand is the evaporative cooling system of choice for some of the largest industrial processes and most complex manufacturing facilities in the world. Applications range from machine jacketing and compressor cooling to full production heat rejection process control. When weighing the advantages of water-cooled systems compared with air-cooled alternatives, evaporative cooling offers greater energy efficiency and lower water consumption.
Our proven production processes can manage lead times to meet construction and planned outage schedules; tower and component arrival at the jobsite is staged to simplify and speed field installation.
In addition, lifetime operational costs make Marley Cooling Towers a wise investment that is easy to monitor and maintain, providing dependable cooling for industrial processes over decades. As manufacturing operations expand, Marley cooling towers allow operators to logically add capacity and optimize production.
Learn more about how Marley Cooling Towers can be part of your industrial process cooling solution:
More Resources:
Cooling Solutions for Chemical Processing Plants
Cooling towers and heat exchangers address the special cooling requirements of refineries and chemical process plants.
Read More…
New Cooling Tower Technology Augments HVAC and Industrial Processes
New advancements in modular designs provide up to 50 percent more cooling capacity, greater energy and installation savings, fewer components and easier maintenance.
Read More…
An overview of the applications for which we provide, including HVAC, refrigeration, industrial, chemical processing, refining, and power generation. Read More…
Fluid Cooler Applications & Selection On Demand Webinar
Advance your evaporative cooling knowledge through this and other recorded webinars presented by SPX Marley technical experts.
Want to learn more or discuss a specific industrial process cooling challenge? Complete this form and our evaporative cooling experts will quickly respond.