Overland Park, Kan. – SPX Cooling Technologies, Inc., a full-line, full-service industry leader in the design and manufacture of evaporative cooling towers and air-cooled heat exchangers, announces the SGS PC Series Industrial Evaporator, an airside product for industrial refrigeration. SGS Refrigeration, Inc. was acquired by SPX Cooling Technologies in 2019.
The PC Series Evaporator supports large freezers/coolers for penthouse and carcass chilling. The extensive product line offers over 100 models from 1.5-70 tons with various fan discharge arrangements. Coils are efficiently designed with type 304L stainless steel tubes, ¾-inch OD staggered in the direction of air flow. Turbo spacers located between aluminum tubes provide nominal three, four or six fins per inch spacing and improves fin efficiency. For maximum efficiency, each coil is tailor made for its intended application.
Each PC Series Evaporator features housings manufactured with mill galvanized steel for maximum strength, a high-efficiency fan with non-overloading performance, heavy-duty motors, and corrosion-resistant drain pans for long life. Optional features include low-sound fans, long throw adaptors, EC fan motor combinations, full-coverage pans (fan guards), and penthouse arrangement options.
Designed for a broad range of refrigerant feeds, SGS Industrial Evaporators are available in multiple tube and fin combinations, as well as multiple fan/motor configurations to meet application requirements. Custom designs to meet unique demands are also available.
For more information, visit /industrial-evaporators/sgs-pc-series-product-cooler/.
About SPX Cooling Technologies, Inc.:
SPX Cooling Technologies, Inc. is a leading global manufacturer of cooling towers, evaporative fluid coolers, evaporative condensers, industrial evaporators and air-cooled heat exchangers providing full-service cooling solutions, components and technical support for heating, ventilation and air conditioning (HVAC), refrigeration, industrial and process cooling applications for nearly a century. SPX Cooling Technologies and its product brands are part of SPX Corporation. For more information, please visit www.spxcooling.com.
About SPX Corporation:
SPX Corporation is a
supplier of highly engineered products and technologies, holding leadership
positions in the HVAC, detection and measurement, and engineered solutions
markets. Based in Charlotte, North Carolina, SPX Corporation had approximately
$1.4 billion in annual revenue in 2018 and approximately 4,000 employees in 17
countries. SPX Corporation is listed on the New York Stock Exchange under
the ticker symbol “SPXC.” For more information, please visit www.spx.com.