Adiabatic Cooling Systems

The Marley® and Recold® Adiabatic Series balances the water-saving benefits of an air-cooled heat rejection system with the energy efficiency of a water-cooled solution to provide flexible cooling for operators and engineers of commercial or industrial refrigeration systems.

OlympusV adiabatic cooling products are designed to provide a reliable heat rejection solution in various conditions – even in hot, dry environments – and are highly effective in both water conservation (dry) and energy conservation (wet) modes.

Dry/Adiabatic Hybrid Systems

The innovative construction of the Marley® OlympusMAX™ allows for the recirculating adiabatic pre-cooling system to be installed in the field, providing more flexibility on cooling capacity. This option allows for applications initially specified as dry to be converted to adiabatic later by using an easy-to-install bolt-on kit as cooling demand increases.

en_US