Marley WaterGard

Water-Saving Membrane Filtration System for Evaporative Cooling Equipment

Brand: Marley | Product Type: Water Management Product
Marley cooling tower water filter
Watergard cooling tower filter back
How a cooling tower filter works

Product Details:

Availability: North America

Reduces water usage (withdrawal)
up to 59%*

Reduces wastewater (discharge)
up to 88%*

Reduces discharge losses of water treatment chemicals

LEED points available

Augments existing water treatment

E+E Leader Top Product 2024

Engineered Systems 2023 Products of the Year

Patent-pending Marley® WaterGard® pre-conditions cooling tower makeup water to enable equipment operation at increased Cycles of Concentration (COC) – potentially up to 10 COC or more – reducing wastewater and overall water usage.

In an evaporative cooling system, mineral content limits determine the appropriate operating COC of the circulating water to minimize corrosion and scale tendencies.

The WaterGard cooling tower filtration system physically blocks and rejects minerals commonly found in municipal water streams (chlorides, calcium carbonate, silica, etc.), reducing makeup water mineral content and enabling higher operating COC, resulting in reduced volume requirements for both blowdown and supply water.

The Marley WaterGard filtration system is the most viable solution for operators/specifiers with plans to conserve water, especially when one or more of the following conditions is true:

1. Local operating conditions are 3 cycles of concentration (COC) or less
2. Eligible for water usage incentive or rebate programs
3. Interested in earning LEED v4 credits for cooling tower water management
4. Experiencing mineral scale or corrosion issues on your cooling towers 

Potential Savings

Simple to Service

Typical expected consumables replacement:

  • 24 month membrane change
  • 12 month carbon refresh (if equipped)
  • 3 months sediment filter change
Additional System Requirements

Required to achieve expected benefits and service life:

  • Chlorine removal pre-treatment
  • Electronic water level makeup
  • Conductivity controlled blowdown
Watergard Model Peak Makeup Flow (GPM) Membranes (Quantity x Size) Approximate Dimensions W x D x H (in.) Pump (HP)
WG002 2.2 2 x 4″

26” x 10” x 55”

1
WG004 4.4 4 x 4″

26” x 10” x 55”

1
WG007 7.3 6 x 4″

60” x 21” x 60”

3.4
WG009 9.0 8 x 4″

60” x 21” x 60”

3.4
WG012 12.2 2 x 8″

59” x 38” x 72”

5.4
WG018 18.3 3 x 8″

59” x 38” x 72”

5.4
WG024 24.4 4 x 8″

59” x 38” x 72”

5.4
WG037 36.5 6 x 8″

110” x 36” x 77”

5.4
WG049 48.8 8 x 8″

110” x 36” x 77”

8.5
WG055 54.8 9 x 8″

147” x 36” x 77”

8.5
WG061 60.8 10 x 8″

111” x 36” x 82”

10
WG073 73.0 12 x 8″

147” x 36” x 77”

10
WG091 91.3 15 x 8″

147” x 36” x 77”

10
  • Makeup water rates 2 – 91 gpm per unit
  • Includes internal bypass function
  • Not a replacement for water treatment

*Dimensions exclude carbon tank system (standard option) for chlorine removal pre-treatment
*Designed for indoor installation
*Typical municipal source water pressures 45-80 psig
*Integral pump included to offset membrane filter pressure drop

Marley WaterGard™

Patent-pending Marley® WaterGard™ pre-conditions cooling tower makeup water to enable equipment operation at increased Cycles of Concentration (COC), reducing wastewater and overall water usage.

Posted in Brochures, Library | Tagged |

Thank you for your purchase! Please complete this form to register your product:

*Potential benefits vary with source water mineral content
en_US