Mesa Crossflow Splash Fill

Marley, Mesa, Crossflow, splash fill, crossflow splash fill, cooling tower, cooling tower parts,  cooling tower performance, cooling tower approach, cooling tower systems


Features


Highlights:
  • High performance
  • Heavy duty
  • Easy cleaning
  • Direct replacement for wood lathe and ACB fill
Related Information:

Mesa splash-fill bar advances the state of the art in cooling tower splash fill.

The enhanced thermal performance of Mesa fill increases cooling tower capacity in most cases. Variable fill bar spacings provide the required thermal performance with the minimal fill material and installation time.

Mesa fill is installed parallel or perpendicular to the air flow depending on thermal performance requirements or existing cooling tower configuration.

Mesa fill bars are extruded of corrosion resistant PVC. The unique material formula used in the Mesa bar meets or exceeds CTI Standard 136 for strength, flammability and impact. Each bar is firmly attached to the Marley GridLoc polypropylene injection-molded support for use in crossflow towers. GridLoc provides a nonabrasive support that eliminates the need for bench supports.