Omega Crossflow Splash Fill
OVERVIEW Marley Omega splash fill provides a robust, cost effective solution for crossflow cooling towers. Variable fill bar spacings provide the required thermal performance with the minimum amount of fill material and installation time. Omega fill is installed in a parallel to the air flow configuration.
 

DETAILS

Marley Omega splash fill provides a robust, cost effective solution for crossflow cooling towers.

Variable fill bar spacings provide the required thermal performance with the minimum amount of fill material and installation time. Omega fill is installed in a parallel to the air flow configuration.

Omega fill bars are extruded of corrosion resistant PVC (polyvinyl chloride) manufactured at the SPX plastics manufacturing facility. The unique material formula used in the Omega bar meets or exceeds CTI Standard 136 for strength, flammability and impact. Each bar is firmly attached to the GridLoc™ polypropylene grid. Alternate methods of attachment can be stainless steel or vinyl coated steel wire grids with unique injection molded polypropylene benches designed to prevent premature wear on the fill bar.

Omega bar’s classic arch shape enhances structural characteristics which prevents sagging, even after prolonged exposure to cooling tower environments.

Omega fill and its support system are designed to be used in virtually all cooling towers regardless of a cooling tower’s age or manufacturer.



  • High Performance

  • Perpendicular and Parallel configurations

  • Easily cleaned

  • Exceeds CTI Standard 136 for strength, flammability and impact

SPX COOLING Parts

Genuine Marley OEM parts are precision-engineered to provide you with a reliable product. While other suppliers may offer parts at an initial savings, you risk lowering performance — and losing FM and CTI ratings. Marley OEM parts provide the durability you can trust because we design and manufacture them exclusively for cooling towers.

With plant operation relying on your cooling tower performance, it’s important to select the parts that are among the highest quality available — Marley OEM parts.

Top