Marley NC Everest
Crossflow Cooling Tower
THE PINNACLE OF COOLING IS HERE.
SPX Cooling Technologies embarked on a mission to design and build a cooling tower like no other in the world. Like adventurers climbing Mt. Everest, we knew the challenges yet were driven to achieve something remarkable. We forged a path to the summit that takes cooling to a higher level. The result, the NC Everest, provides epic customer advantages, with up to 50% greater cooling capacity, higher energy savings, fewer components and lower maintenance costs. Compared to other factory-assembled towers, NC Everest rises above the rest.
Assembly
Factory Assembled
Brand: Marley
Brand: Marley
Certifications
CTI Certified
OSHA Compliant
FM APPROVED
ASHRAE 90.1 compliant
Eurovent certified
OSHA Compliant
FM APPROVED
ASHRAE 90.1 compliant
Eurovent certified
Capacity
Flow Rate: 3933 – 6567 gpm (893-1491 m3/hr)
Thermal Capacity: 1311 – 2189 tons (5763 – 9623 kW) per cell
Configuration
Crossflow
Availability: Worldwide
Availability: Worldwide
Details
HVAC and Light Industrial applications:
Compared to other single-cell, factory-assembled cooling towers, NC Everest offers monumental advantages for HVAC and Light Industrial applications:
Compared to other single-cell, factory-assembled cooling towers, NC Everest offers monumental advantages for HVAC and Light Industrial applications:
- Greater cooling capacity than any other crossflow cooling tower in the world
- Higher energy savings with up to 35% less fan power
- Reduced piping and electrical connections for greater installation savings
- Unrivaled interior access for easier and safer inspections and maintenance
Process Cooling and Heavy Industrial applications:
Compared to field-erected towers, NC Everest offers dramatic advantages for Heavy Industrial and Power applications:
- Greater cooling capacity than any other pre-assembled crossflow cooling tower in the world
- Up to 60% faster delivery
- Up to 80% faster installation
- More site flexibility and safer assembly process
- No costly concrete basin construction required
- Higher energy savings with up to 20% reduction in pump energy
- Lowest drift rate, down to 0.0005% of circulating water flow
The NC Everest includes additional advantages that distinguish it as a member of the Marley NC Cooling Tower Series:
ROBUST DESIGN AND MATERIALS
- Heavy gauge steel structure, galvanized or stainless steel
- 5-year mechanical component warranty
- Rugged genuine Marley Geareducer® drive
- Energy-efficient PVC heat exchange fill media
- Integral louvers and drift eliminators
CERTIFIED THERMAL PERFORMANCE
Certified by the Cooling Technology Institute to meet thermal performance as specified.
FM APPROVED
FM Approved for use without a fire protection system in multi-cell applications to allow more affordable operation insurance.
OPERATIONAL ADVANTAGES
- Less sunlight exposure for reduced water treatment requirements
- Reliable cold weather operation from crossflow design
- Variable flow water distribution system for improved energy efficiency in off-peak loads
ACCESS ADDITIONAL INFORMATION ABOUT MARLEY NC COOLING TOWERS HERE.