Overland Park, Kan. – SPX Cooling Tech, LLC, an industry leader in the design and manufacture of evaporative cooling towers, fluid coolers and more, is now offering Marley® OlympusV® Adiabatic Fluid Coolers in higher capacity models, designed to provide a flexible cooling solution for more operators and engineers of commercial HVAC, industrial process and data center systems.

OlympusV (pronounced o-lym-pus-vee) adiabatic products are designed to balance water-saving benefits of an air-cooled heat rejection system with the energy efficiency of a water-cooled solution, according to Marshal Zabel, Senior Global Product Manager with SPX Cooling.

“These products limit site water usage to only those times when ambient temperatures and cooling loads are at their highest, typically operating dry for the majority of annual hours,” added Zabel.

The newly available model sizes also offer greater flexibility for footprint and installation restrictions. With up to three times the original capacity, OlympusV adiabatic fluid coolers are now easier to install and require less total space than their smaller counterparts when being specified for projects with higher heat rejection duties, such as large-scale manufacturing applications or mission critical operations.

In addition to the new product ranges, many OlympusV adiabatic fluid cooler models are now certified under the CTI Standard 201 program for dry operation. Details on CTI-certified models can be found here: cti.org/certification-directory.

“CTI certified dry performance combined with accurate and genuine adiabatic ratings enables customers to better align projected water and energy requirements with real-world usage in their applications,” explained Zabel.

OlympusV units include user-friendly, smart controls allowing operators to adjust water and energy usage based on the needs of their unique operating conditions. The CoolBoost® Opti AD control panel can prioritize savings of the associated onsite resource during peak cooling loads.

Other design features include electronically commutated (EC) fans for reduced maintenance and sound, stainless steel coils for durable performance, and a unique recirculating water distribution system designed to help improve performance and reduce scale for extended adiabatic pad life.

Customers interested in learning more about the Marley OlympusV Adiabatic Fluid Cooler for their particular needs can get information at spxcooling.com/OlympusV.

en_US