Marley QuadraFlow
Crossflow Cooling Tower
Product Details:
Availability: Worldwide
GPM Range: 387-3141
Tons: 129-1047
CTI Certified
129 – 1047 tons per cell
ASHRAE 90.1 compliant
OSHA compliant
Integral louvers for zero-water splashout and superior winter operation
5 year warranty
What is a cooling tower?
Low Maintenance
Induced-draft adjustable-pitch fan
Marley System 5 Geareducer
Stainless steel free floating driveshaft
TEFC, 1.15 service factor, horizontal-shaft motor and inert construction materials.
Geareducer oil changes are not required for five full years — the lowest maintenance requirements in the industry.
Water Distribution System
Gravity flow distribution system— easy, non-restrictive maintenance.
Basin covers are standard.
Marley Spiral Target polypropylene nozzles.
Marley MX thermoformed PVC film fill— suspended from structural stainless steel tubing.
Integral eliminators and louvers keep circulating water confined to fill, even at low air rates.
Structure
Crossflow configuration— easier and safer to maintain.
FRP and 300 series stainless steel— corrosion proof construction.
Four air inlet faces— minimizes recirculation.
Supporting steel— simplifies foundation requirements.
Quality Parts
High Efficiency Axial Fan— Adjustable-pitch fan blades permit maximum utilization of rated horsepower and allows field adjustments to optimize tower performance.
System 5 Geareducer— The Geareducer option requires no oil changes for five full years — the lowest maintenance requirements in the industry. Reduced waste stream and environmental impact. Independent testing has proven a Marley Geareducer is up to 4 dBA quieter than the gearboxes used by most other cooling tower manufacturers.
Fan Motor— TEFC 1.15 service factor, horizontal-shaft motor designed to Marley specifications for cooling tower duty. Specially insulated for humid cooling tower service.
Five-Year Mechanical Warranty— Five-year total mechanical equipment warranty including mechanical equipment support, plus our exclusive 5-year maintenance-free System 5 Geareducer.
Popular Options
Inlet Water Bypass— provision for total water bypass directly into the cooling tower collection basin during cold weather operation.
Hoistable Steel Grillage— allows assembling cooling tower at grade on temporary supports and hoisting into final location.
Fire Retardant FRP— flame spread rating of 25 or less per ASTM E-84.
Control Systems— ranging in sophistication from standard fan starters and disconnects to Programmable Logic Controllers that work in conjunction with your building or process system.
Variable Speed Drive— the ultimate in temperature control, energy management, and mechanical equipment longevity.
Electric Basin Heater Package— maintains collection basin water temperatures between 40°F and 45°F during tower shutdown.
Vibration Limit Switch— shuts down the fan motor if excessive vibration occurs.
Solid State Water Level Control Package— monitor basin water level with solenoid-valve water makeup. Configurations include makeup along with high and low water level alarm and cutoff and electric basin heater cutoff.
Magnetrol® Electric Float Switch— monitor basin water level with solenoid-valve water makeup.
Thank you for your recent purchase from SPX Cooling Technologies, Inc. We appreciate your business and look forward to serving you in the future.
Benefits of Registering Your SPX Product:
YOU’RE WARRANTED! Your product installation is verified and warranty is activated.
YOU’RE NOTIFIED! You receive immediate notification of important product information and service alerts.
YOU’RE INCLUDED! You receive invitations to exclusive educational programming and events, including School of Cool® tower maintenance workshops.
WE HEAR YOU! Your opinions about our products, services, technical support and programming are requested in voice-of-customer surveys.
SPX Cooling Technologies’ limited warranty terms will apply. For full details of your warranty coverage, please see the warranty certificate included with your product.
Complete the form below to register your product. Please make sure the information provided is accurate – all fields are required in order to register your product.