Marley Spiral Target Crossflow Nozzle
The Spiral Target nozzle was originally designed by Marley to replace ceramic metering orifices located in the hot water distribution basins of crossflow towers and to eliminate water diffusion decks below the hot water basins.
Marley NS Counterflow Nozzle
NS Nozzles simply screw into adapter pipes and lock in place. They can be removed and reinstalled without tools. The diffusion ring snaps into place.
Marley Omega Crossflow Splash Fill
Marley Omega splash fill provides a robust, cost effective solution for crossflow cooling towers. Variable fill bar spacings provide the required thermal performance with the minimum amount of fill material and installation time. Omega fill is installed in a parallel to the air flow configuration.
Marley MX75 Crossflow Film Fill
Marley MX75 is a hanging film type cooling tower fill which spreads the water into a thin film, flowing over large vertical surfaces, promoting maximum exposure to air flow.
MX625 Crossflow Film Fill
Marley MX625 is a hanging film type cooling tower fill which spreads the water into a thin film, flowing over large vertical surfaces, promoting maximum exposure to air flow.
Marley MCR Clog-Resistant Film Fill
Marley MCR- a film fill system designed to significantly reduce the risk of biological fouling while minimizing the loss of high-performance heat transfer.
Marley Mesa Crossflow Splash Fill
Marley Mesa splash-fill bar advances the state of the art in cooling tower splash fill.
The enhanced thermal performance of Mesa fill increases cooling tower capacity in most cases. Variable fill bar spacings provide the required thermal performance with the minimal fill material and installation time. Mesa fill is installed parallel or perpendicular to the air flow depending on thermal performance requirements or existing cooling tower configuration.
Marley MBX Crossflow Film Fill
Marley MBX fill is a high performance, bottom supported PVC pack fill with integral louvers and drift eliminators, specifically designed for the Aftermarket. This fill will make installation easier and faster, while at the same time offering great cooling efficiency without major tower modifications.
Marley MC75 Counterflow Fill
MC75 fill is thermoformed from .015" thick, UV inhibited, chemically-resistant polyvinyl chloride (PVC). The flame spread rating is less than 25 per ASTM E-84 and is considered self-extinguishing. The material is extruded and manufactured to rigid specifications before forming.
Marley HP7i Fan
Marley HP7i fans are designed specifically for cooling tower applications, offering distinct advantages over other types of fans. The Marley FlareTip blade enhancement provides increased performance overcoming tip clearance losses- aiding the movement of air next to the fan cylinder.