Marley NC Fiberglass Cooling Tower
Combining above-spec performance with under-budget economy, the NC Fiberglass continues the evolutionary advancement of Marley cooling tower technology. Originally developed as the SC cooling tower in the mid-90s, continuous improvement and refinement has made the NC Fiberglass world class. Not currently available in the US, Canada and Europe.
Marley M106 Crossflow Film Fill
M106 crossflow film-fill is the ideal aftermaket replacement fill. Configuration include integral eliminators in both vertical and horizontal discharge angles.
Marley XCEL TU Eliminator
Marley developed the very first cellular drift eliminator in the 1970s when eliminator designs were primarily ineffective blade type configurations.
Marley MCW Cooling Tower
The Marley MCW cooling tower from SPX Cooling Technologies is simply the most effective available today for sound- and space-sensitive applications. The ideal solution for urban and industrial applications.
Marley System 5 Geareducer
For over 50 years, Marley has been making the most reliable geared speed reducers- gearboxes designed specifically for cooling tower service.
Marley Sigma Steel Cooling Tower
These highly efficient, low-maintenance steel field-erected towers offer a wide choice of solutions for medium to heavy industrial plants and large HVAC applications.
Marley Sigma F Series
The latest addition to the successful Marley Sigma series of crossflow cooling towers utilizes advanced composites and stainless steel for excellent durability and corrosion resistance in a truly cost-effective design.
Marley Spiral Target Crossflow Nozzle
The Spiral Target nozzle was originally designed by Marley to replace ceramic metering orifices located in the hot water distribution basins of crossflow towers and to eliminate water diffusion decks below the hot water basins.
Marley Omega Crossflow Splash Fill
Marley Omega splash fill provides a robust, cost effective solution for crossflow cooling towers. Variable fill bar spacings provide the required thermal performance with the minimum amount of fill material and installation time. Omega fill is installed in a parallel to the air flow configuration.
Marley NS Counterflow Nozzle
NS Nozzles simply screw into adapter pipes and lock in place. They can be removed and reinstalled without tools. The diffusion ring snaps into place.