Marley GridLoc Splash-Fill Support
GridLoc splash-fill support is a polypropylene injection molded support for use in crossflow towers. The GridLoc design has a pair of integral, opposing, downward sloping splash bar grips attached to the vertical strands in each window to secure splash bars.
Marley HP7000 Fan
The Marley HP7000 fan is designed for industrial cooling tower applications, offering distinct advantages over other fan designs. The Marley FlareTip blade enhancement provides increased performance overcoming tip clearance losses- aiding the movement of air next to the fan cylinder.
Marley FB20 Fill
FB20 clog-resistant film fill is constructed of fire-retardant PVC sheets bonded to form blocks of cooling media. The offset vertical flutes provide directional changes in air and water flow to increase cooling and promote thermal efficiency while substantially reducing the occurrence of fouling.
Marley Flash Crossflow Fill
Marley Flash Fill combines modules of PVC film fill with splash fill to optimize the thermal performance of your cooling tower.
Marley DH Distribution Basin Cover
DH distribution basin covers provide generous head room for maintenance at the flow-control valves. The horizontal open area along the fan deck level allows natural light and ventilation within the enclosure.
Marley Counterflow Distribution System
The entire distribution system is computer-designed to maximize thermal performance and can be optimized to minimize pump head. The design also minimizes structural interference with water distribution. The Marley system avoids the uneven water distribution and high operating pressures associated with upspray nozzle systems.
Marley DF254 Counterflow Fill
DF254 is a bottom support low-clog log fill configuration. Open, angular cross-corrugations allow debris and biological growth foulant to pass, while providing maximum surface area and turbulence to develop efficient heat transfer.
Marley DF381 Clog-Resistant Film Fill
DF381 is a bottom support low-clog log fill configuration. Open, angular cross-corrugations allow debris and biological growth foulant to pass, while providing maximum surface area and turbulence to develop efficient heat and moisture transfer.
Marley DuraLast Architectural Casing
Marley DuraLast pultruded fiberglass architectural casing is an attractive, ideal material for the wet, corrosive cooling tower environment. It's strong and lightweight. Plus, it will not corrode from chemical exposure or moisture, and it resists deterioration from sunlight.
Marley Series 400 Driveshaft
Series 400 carbon-fiber driveshafts provide a lightweight, low maintenance alternative to stainless steel driveshafts.