MARLEY CAN-DO CONTROL PANEL Cooling Tower Parts Brand: Marley | Product Type: Cooling Tower Controls Overview Allows cooling tower operation in either manual or automatic mode. Automatic operation starts, stops and/ or changes speed of the cooling tower fan motor based on cold water temperature. Downloads Marley Can-Do Control Panel User Manual Posted in Library, Manuals | Tagged cando, Manual | Marley Can-Do Cooling Tower Control Panel Specifications Posted in Library, Technical Papers | Tagged cando, Specification |