Cooling Tower Videos
Marley Geareducer® Gearbox Overview
The reliability of the Geareducer comes from more than 100,000 units of experience, and from Marley’s attention to exacting quality standards of design and manufacturing. Today, every Marley Geareducer is tested under load at our factory. Then, it’s inspected and adjusted before shipment.
Marley Cooling Tower Duty Motor
Cooling tower duty motors in Marley products are built according to NEMA standards and designed to withstand exposure to hot, moist cooling tower conditions. Additionally, to support long service life, the motor’s interior is fan-cooled and coated with epoxy for maximum protection from heat, moisture and corrosion.
Marley Cooling Tower HC Flow Control Valve
HC valve body proportions and the arrangement of internal parts provide a low discharge velocity and confine splash, resulting in low pressure drop. Watch to learn more about HC valve operation.
Marley Cooling Tower Belt Drive Components
In this video, learn about Marley belt drive components and view a demonstration of belt tensioning and sheave alignment for your cooling tower’s belt drive system.
Marley MBX Cooling Tower Fill Packs
Robert Swafford from Marley demonstrates the right way to quickly and easily replace your cooling tower’s dirty fill with Marley MBX fill packs.
Proof in Performance – Heat Transfer Fill Part 3
What are the benefits of using genuine Marley heat transfer fill? Learn all about it from a Marley expert: (Part 3 of 3).
Proof in Performance – Heat Transfer Fill Part 2
What are the benefits of using genuine Marley heat transfer fill? Learn all about it from a Marley expert: (Part 2 of 3).
Proof In Performance – Heat Transfer Fill Part 1
What are the benefits of using genuine Marley heat transfer fill? Learn all about it from a Marley expert: (Part 1 of 3).
Marley NC Single Bottom Inlet
What are the advantages of the single bottom inlet in a Marley NC cooling tower, and how does it play a part in cooling tower efficiency and cooling tower maintenance?
Marley Mechanical Vibration Switch
Cooling tower vibration switches trigger an alarm and/or shut down equipment when excessive vibration occurs. Watch here as a Marley product expert demonstrates the functionality of a mechanical vibration switch, including how to test that functionality in the field.
Expanded Geareducer Cooling Tower Gearbox Line
Marley Series M Geareducers are designed and manufactured to directly replace other OEM gearboxes in cooling towers for power and industrial applications.
NC Everest Cooling Tower Walkthrough
SPX Cooling Technologies embarked on a mission to design and build a cooling tower like no other in the world. Like adventurers climbing Mt. Everest, we knew the challenges yet were driven to achieve something remarkable. Watch here.
Marley ClearSky Cooling Tower Plume Abatement
There are many reasons why you might want to reduce your cooling tower’s visible plume. Marley ClearSky plume abatement is a fully integrated system that operates more reliably than coil-based systems.
Marley Modular F400 Cooling Tower
SPX Cooling Tech’s innovative modular cooling tower construction concepts support safety initiatives, compressed schedules, fewer working hands on-site and more. Watch a showcase of the new Marley Modular F400 Cooling Tower here:
Marley NC Cooling Tower Overview
The Marley NC Cooling Tower has set the standard for high efficiency and low maintenance since its introduction in 1968. Learn more about cooling tower performance by watching an overview of the Marley NC cooling tower here:
Marley Cooling Tower Drift Eliminator
Low drift rates are the primary goal of a drift eliminator. Marley drift eliminator advancements can yield drift rates as low as 0.0005% of design flow rates. This video reviews the advantages of using Marley’s newly redesigned drift eliminators.
Marley NC Internal Accessibility
The Marley NC cooling tower’s two large access doors provide non-confining, quick visual inspection of cold water basin, internal structure, drift eliminators and mechanical equipment in the plenum area. Take a look:
Page 2 of 2