Marley 400/800MD Unilite

Counterflow Cooling Tower

Brand: Marley | Product Type: Cooling Towers
Marley 400 - 800MD - Unilite
Marley 400 - 800MD - Unilite 2
Marley 400 - 800MD - Unilite3

Product Details:

 Availability: Worldwide
 GPM Range: 700-30,000
What is a cooling tower?

The ultimate in versatility, efficiency, and quality for large scale HVAC, power and industrial facilities. Each cooling tower is customized to meet your exact specifications for performance, structure, drift, and sound.

Counterflow cooling tower design allows maximum thermal performance capability per unit of plan area. Minimizes pump head requirements. Available with your choice of heat exchange media to satisfy just about any water quality. In addition, fiberglass, concrete or wood structure give you the flexibility to choose the material best for your cooling tower application.

Fiberglass Pultrusion Counterflow Cooling Towers
Pultruded structural components used throughout the cooling tower produce an engineered framework of unsurpassed quality, reliability and safety. Structural pultrusions approximate the strength of steel in tension and compression. Fiberglass is impervious to a broad range of corrosive materials—immune to deterioration.

Concrete Counterflow Cooling Towers
800 class concrete cooling towers are hurricane and typhoon resistant by virtue of mass, and concrete defies the detrimental effects of heat and ultraviolet light. Concrete is a natural material which is ideally suited for long service life in the harshest cooling tower environment. And concrete will never degrade the quality of cooling water circulating through the tower Available in precast concrete for jobs where schedule and economics favor an ‘assembled” product, or cast-in-place when in situ forming and casting are favored. Cellular or multi-fan cooling tower configurations available to suit site requirements.

Wood Counterflow Cooling Towers
All cooling tower wood is pressure treated after fabrication. All fabricated steel components are hot dip galvanized or stainless steel. Extensive use of inert plastics for structural and non structural components. Designed for heavy industrial use with long service life.

Thank you for your recent purchase from SPX Cooling Technologies, Inc. We appreciate your business and look forward to serving you in the future.

Benefits of Registering Your SPX Product:

YOU’RE WARRANTED! Your product installation is verified and warranty is activated.
YOU’RE NOTIFIED! You receive immediate notification of important product information and service alerts.
YOU’RE INCLUDED! You receive invitations to exclusive educational programming and events, including School of Cool® tower maintenance workshops.
WE HEAR YOU! Your opinions about our products, services, technical support and programming are requested in voice-of-customer surveys.

SPX Cooling Technologies’ limited warranty terms will apply. For full details of your warranty coverage, please see the warranty certificate included with your product.

Complete the form below to register your product. Please make sure the information provided is accurate – all fields are required in order to register your product.

en_US