Marley NCWD
Crossflow Cooling Tower
Product Details:
Availability: Worldwide
GPM Range: 1180-3100
Thermal Capacity: 546-921 tons
Designed to abate plume at lower temperatures with the same amount of humidity
Designed for one-third to one-fifth the visible plume versus series path designs based on a percentage of year with plume and ASHRAE weather data
Up to 20% water savings when running coil section versus standard cooling tower
What is a cooling tower?
The NCWD is an innovative, patented factory assembled hybrid cooling tower designed specifically for plume reduction. SPX Cooling Technologies has extensive experience designing and constructing hybrid cooling towers globally.
Efficient cold water temperatures are achieved with reduced visible plume, similar to dry cooling systems.
A hybrid cooling tower functions in principle like a wet cooling tower. An additional dry section installed in the upper part of the cooling tower reduces visible plume by heating wet air coming from the rain zone.
Our engineers and thermo-hydraulic specialists are experienced in the design and construction heat exchangers and the wet cooling equipment to ensure reliable continuous functioning of the cooling tower.
The unique design of the NCWD with high single-cell capacity, allows for the same tonnage as series path cooling towers, but with up to 40% less operating weight and up to 44% lower power consumption.
Thank you for your recent purchase from SPX Cooling Technologies, Inc. We appreciate your business and look forward to serving you in the future.
Benefits of Registering Your SPX Product:
YOU’RE WARRANTED! Your product installation is verified and warranty is activated.
YOU’RE NOTIFIED! You receive immediate notification of important product information and service alerts.
YOU’RE INCLUDED! You receive invitations to exclusive educational programming and events, including School of Cool® tower maintenance workshops.
WE HEAR YOU! Your opinions about our products, services, technical support and programming are requested in voice-of-customer surveys.
SPX Cooling Technologies’ limited warranty terms will apply. For full details of your warranty coverage, please see the warranty certificate included with your product.
Complete the form below to register your product. Please make sure the information provided is accurate – all fields are required in order to register your product.