Geareducer® – Double Reduction
Cooling Tower Parts
Product Details:
Outstanding durability
Designed specifically for cooling tower duty
Designed to meet or exceed the requirements of CTI Std. 111 and AGMA standards
Minimum L10A service life of 100,000 hours on both input and output shafts
Long-life lip-type oil seal at input shaft
Output shaft sealed with a maintenance-free labyrinth ring
Timken tapered roller bearings
Two-stage (spiral bevel/helical) gear reduction for efficient power transmission
Designed specifically for cooling tower duty
Designed to meet or exceed the requirements of CTI Std. 111 and AGMA standards
Minimum L10A service life of 100,000 hours on both input and output shafts
Long-life lip-type oil seal at input shaft
Output shaft sealed with a maintenance-free labyrinth ring
Timken tapered roller bearings
Two-stage (spiral bevel/helical) gear reduction for efficient power transmission
Marley industrial Geareducers are manufactured and designed specifically for cooling towers in large industrial and power plant applications. In shape and function, their design goes beyond normal AGMA requirements—both to maximize air movement through the tower, and to minimize the impact of maintenance.
Marley Industrial Geareducer Data Sheet
Posted in Library, Technical Papers
Tagged grdr2, Specification