Factory Assembled

OVERVIEW

  • Floor mounted for coolers and freezers.
  • Efficient forward curved centrifugal blower coolers and freezers engineered for high external static pressure and noise sensitive applications.
  • Available in 30 models in front or top discharge arrangement.
  • Can be located within the cooler or outside the room ducted from the discharge.
  • Type of fan: centrifugal.
  • Tonnage range: 2.5 – 47 ton (8.8-165.4kW).
  • Motor hp range: 1 – 50 hp.
  • Quiet operation.
  • Water defrost capable.


  • Availability: North America

SPX COOLING PRODUCTS

From factory assembled systems for HVAC applications to field erected towers for power and industrial operations, SPX Cooling Technologies can help you realize greater productivity and efficiency.

Top

Marley Cooling Tower Parts