Factory Assembled

OVERVIEW

  • Designed for applications where ceiling height is limited.
  • Cast aluminum fans for peak performance in all applications.
  • Available with 2,4, 5 and 6 fans.
  • Tubes are .75” OD staggered in the direction of air flow. Turbo spacers are located between tubes to provide nominal 3 or 4 fins per inch spacing and improve fin efficiency by turbulating the air flow.
  • Type of fan: axial.
  • Tonnage range: 4-27 tons.
  • Motor hp range: 0.5-2.0hp.
  • Two fan speeds: 870, 1160 rpm.
  • Motors include an automatically resetting thermal overload switch.
  • All motors wired to a single terminal block.


  • Availability: North America

SPX COOLING PRODUCTS

From factory assembled systems for HVAC applications to field erected towers for power and industrial operations, SPX Cooling Technologies can help you realize greater productivity and efficiency.

Top

Marley Cooling Tower Parts