MarleyGard™ Basin Filter
Water Management Products
Product Details:
Availability: North America
Available for Marley crossflow cooling towers
Captures debris #4 mesh or larger
Bi-annual replacement recommended
Do you want to reduce maintenance by using the MarleyGard Basin Filter in a crossflow cooling tower? Complete the form below and we will reach out within 24 hours.
Fields with * are required.
In addition to capturing debris, silver-based biocide is infused in the Basin Filter to help support cooling tower hygiene. The Basin Filter, while durable in harsh cooling tower environments, is replaceable for ease of cleaning and renewal of antimicrobial properties, and easy to install every six months as recommended.
Because it ensures free flow of water to the nozzles – even with up to 75% heavy debris blockage – the Basin Filter reduces the risk of basin overflow, guards against premature component replacement and helps maintain cooling tower performance. It also provides twice the clog resistance of a hot water basin without a Basin Filter, and conserves water by eliminating filter backwash.
MarleyGard Basin Filters are available to install in new Marley NC® Cooling Towers and also as an easy-to-install “retrofit” filtration system kit for factory-assembled, crossflow cooling towers.