MarleyGard™

Water & Tower Protection Solutions

Brand: Marley | Product Type: Water Management Product
Marley Watergard Filter
Marleygard Basin Filter
MarleyGard 3

Product Details:

 Availability: North America
Designed specifically for Factory-Assembled Cooling Towers
 Full suite of water and tower protection options
 Basin Sweeper Piping
 Basin Filter
 Air Inlet Screens
 Low-Flow Nozzle Cups
 Basin Cover
 Warranty Program

MarleyGard
Through proactive monitoring and treatment, MarleyGard Water Management and Tower Protection Solutions help cooling tower operators take a preemptive approach to challenging issues, including scale, corrosion, microorganisms and water conservation.

Keep your tower running cooler for longer with MarleyGard.

Maintaining healthy cooling conditions is important for overall cooling efficiency. To support effective cooling tower management plans, SPX Cooling introduced MarleyGard™ tower and water protection solutions.

The MarleyGard Chemical Delivery System is a robust control panel that facilitates delivery of cooling tower treatment agents and monitoring of cooling tower water quality. Professional water treaters should be consulted to perform chemical delivery services.

The MarleyGard Basin Sweeper Piping System, installed in a cooling tower’s cold water basin to help remove sediment and debris, discourages “slow-flow” areas and helps prevent biofilm formation and bacterial growth.

The MarleyGard Basin Filter maintains the cooling tower’s hot water basin flow by capturing mineral scale, pipe rust, fibers and debris. Its patent-pending filter is infused with silver-based biocide, offering antimicrobial benefits to help maintain cooling tower hygiene. Because it ensures free flow of water to the nozzles – even with up to 75% heavy debris blockage – the BasinGard Filter reduces the risk of basin overflow, guards against premature component replacement and helps maintain cooling tower performance.

MarleyGard Air Inlet Screens protect your fill from large debris such as leaves and litter. Capturing this waste before it enters the fill or water system allows for easier maintenance and fewer tower cleanings.

MarleyGard Low-Flow Nozzle Cups can effectively divide the hot water distribution basin into outboard and an inboard sections. This allows the cooling tower to manage variations in flow automatically, ensuring that adequate head over the active nozzles is maintained.

MarleyGard SunShield Basin Cover protects the cold-water basin from direct sunlight and debris that contribute to algae growth.

Extend™ Cooling Tower Warranty Programs ensure Marley® Cooling Towers and components perform consistently and reliably well beyond standard warranty periods. Extend the life of your cooling tower with Routine Inspections, Preventive Maintenance, Replacement Parts and Repair Services.

Through proactive monitoring and treatment, MarleyGard Water and Tower Protection Solutions help cooling tower operators take a proactive approach to challenging issues surrounding scale, corrosion, microorganisms and water conservation.


Learn More About The MarleyGard Basin Filter!
For more information on the MarleyGard Basin Filter or other MarleyGard products, please call 1-800-4-MARLEY or fill out the form below.
Fields with * are required.

en_US