Sprag Clutch Backstop
OVERVIEW The Marley® integral Sprag Clutch Backstop is custom designed and configured specifically for a Marley Geareducer®. Also referred to as a sprag clutch anti-rotation device, these units are designed to prevent reverse rotation of the fan, Geareducer and motor.
 

DETAILS

Custom designed and configured specifically for a Marley Geareducer with input shaft diameters of 2.375” and 2.625”. Also referred to as a sprag clutch anti-rotation device, these units are designed to prevent reverse rotation of the fan, Geareducer and motor. Designed specifically for use with the current 32.2, 3400 and 4000 Geareducer models, they can also be utilized to fit legacy 32.1T, 34.3T, 34.4, 36 and 38 Geareducer models.

When operating, the outer race is stationary and the inner race is rotating. When facing the input shaft of the Geareducer, the forward (over-running) direction is clockwise.

In contrast to conventional sprag clutch devices which may continuously wear, this device utilizes a “Lift-off” sprag functionality which alleviates the wear issue once typical rotation speeds are reached.
This feature greatly diminishes the friction and heat generated, thus promoting longevity for both the clutch unit and the Geareducer itself.

SPX COOLING Parts

Genuine Marley OEM parts are precision-engineered to provide you with a reliable product. While other suppliers may offer parts at an initial savings, you risk lowering performance — and losing FM and CTI ratings. Marley OEM parts provide the durability you can trust because we design and manufacture them exclusively for cooling towers.

With plant operation relying on your cooling tower performance, it’s important to select the parts that are among the highest quality available — Marley OEM parts.



  • Utilizes lift-off sprag functionality

  • Replaces pinion cage cap on Geareducer

  • Allow backstop to be lubricated from the Geareducer oil supply

  • Protects the lip seal

  • Epoxy painted

  • Capable of continuous overrunning at 1800 rpm

Top

Marley Cooling Tower Parts