NX Crossflow Nozzle

NX Crossflow Nozzle, NX, Crossflow, Nozzle, Distribution, Assembly, Cooling Tower Parts, Cooling Tower Theory, Water Distribution, trickling towers, cooling tower efficiency


Features


Highlights:
  • A truly "clog-resistant" crossflow nozzle
  • Nozzles are spaced on nominal 2'-0" centers
  • 1.875" and 2.5" orifice diameters available
Related Information:

The Marley NX nozzle is used only on splash-fill crossflow towers where objects in the water supply create blockage in smaller nozzles.

NX nozzles are injection-molded, highimpact black polypropylene. Each nozzle is a single assembly with no moving parts.

The NX nozzle is the ideal solution for overflowing basin problems due to clogged nozzles in splash-fill, industrial crossflow cooling towers.