Recold MW Fluid Cooler

Evaporative Fluid Cooler

Brand: Marley | Product Type: Evaporative Fluid Cooler
Recold MW Fluid Cooler 1
Recold MW Fluid Cooler 2
Recold MW Fluid Cooler 3

Product Details:

  Induced Draft Counterflow Closed Circuit Fluid Cooler
  Availability: Worldwide
 Flow Range: 25 – 1050 gpm (18 – 409 m3/hr) per cell
  Small heat rejection duties
  Great maintenance access
  Corrosion resistant copper coils standard
 OSHA Compliant

The Recold MW is an induced draft, axial fan design with a weight saving, corrosion free copper coil all in a low height configuration. This Evaporative Fluid Cooler is a ruggedly built unit constructed to provide many years of durable, dependable service with minimal maintenance requirements.

Quality materials and workmanship are a key factor in meeting this objective. All units are completely factory assembled and tested to ensure a quick and easy installation with no startup problems.

Operation
Recold’s MW Fluid Cooler utilizes the efficiency of evaporative cooling, along with the superior corrosion and heat transfer characteristics of copper to efficiently cool process fluid while protecting is from the possibility of contamination. Hot process fluid travels through the inside of the copper coil as cold water is sprayed over the exterior of the coil. Fresh air is pulled up over the exterior of the coil while cold water is sprayed down over the coil in an efficient counterflow arrangement. Heat from the process fluid is transferred to the spray water reducing the temperature of the process liquid. Heat from the spray water is discharged through the atmosphere through evaporation of the spray water.

Copper Heat Exchange Coil
Recold’s copper coils offer the advantage of superior corrosion resistance at an affordable price. During manufacturing, the copper coil surface quickly providing a barrier from the corrosive effects of a warm, wet environment. Other manufacturers use materials that are heavier and more prone to corrosion. Copper coils are 30 to 40 percent lighter than comparable galvanized steel coils.

Combining Recold’s 5/8 inch diameter tube with copper’s high thermal conductivity characteristics provides for far better heat transfer properties than heavy wall galvanized steel. In the event of coil damage, copper can be easily repaired with Recold’s optional external header, while galvanized steel coils are almost impossible to repair.

Coil tube bundle is constructed of 5/8 inch O.D. copper tubing with stainless steel tube sheets. The copper construction offers a noncorrosive coil for extended service life. The high quality virgin copper tube conforms with the highest standards in quality control to guard against pitting and defects.

Superior Construction
The Recold M series uses Stainless Steel Collection Basins as a standard on all models. All collection basin parts exposed to the circulating water including structural members projecting into the basin, plus attaching hardware, and all basin options are heavy-gauge series 300 stainless steel. The balance of the tower structure, casing and mechanical support are fabricated from heavy mill galvanized steel. The unit is designed for a 30 psf wind pressure on any projected area and ships in one piece.

Water Circulation System
Water circulation pump is a close coupled, bronze fitted centrifugal type with mechanical seal. Each pump is factory mounted and piped. Standard motor is open drip-proof suitable for outdoor service. Recirculating water is piped directly over the coil, which rejects heat through evaporative cooling using the fresh air stream and spray water. There is no fill media to foul up or clean.

Water Make-Up
Recold’s water make-up is provided by a solid brass float valve with arm and float ball installed inside the basin. This allows for stable, trouble free operation, easy observation of the water operating level and maintenance of the valve with unit in operation. The make-up valve is positioned above the overflow connection so that backflow preventors are not required.

Fan Section
The axial fan is statically and dynamically balanced and constructed of glass reinforced polypropylene. The fan housing has curved inlet rings for efficient air entry and discharge. Fans are mounted on a solid steel shaft coated to resist corrosion. Heavy duty, pillow block type, self-aligning ball bearings are located at each end of the fan shaft. Extended lube lines are supplied as standard equipment to allow servicing bearings without removal of fan guard screens.

Fan Motors
Fan motors furnished as standard equipment meet new governmental EPACT efficiency standards and are open drip-proof type suitable for outdoor service. Motors have a 1.15 service factor and are mounted on a heavy duty adjustable base located for easy access. As a standard, the unit uses an energy efficient NEMA framed ODP fan motor suitable for outdoor service.

Fan Guard Screens
All moving parts are protected with OSHA approved galvanized steel screens. Each guard is easily removed for access to the fan.

Drift Eliminators
Eliminators are constructed of PVC assemblies in removable, easy to handle sections. Each section has a three break design allowing three changes in air flow and measure approximately 5 inches in depth. The use of durable PVC eliminates the corrosion problems associated with galvanized eliminators.

Discrete Spray System
In the unlikely event that the circulation pump fails, the evaporative condenser capacity plummets to between 10-20% of design capacity. Recold has developed an optional Emergency Discrete Spray System that can automatically switch from the standard spray system to the emergency system, providing approximately 85-90% capacity at design conditions, while the pump is repaired/replaced.

Control Systems
Recold can accommodate control systems ranging in sophistication from standard fan starts and disconnects to Programmable Logic Controllers that work in conjunction with your building or process system. Control options such as variable speed drives provides the ultimate in temperature control, energy management, sound control and mechanical equipment longevity. Solid State water level controls monitor basin water level with solenoid-valve water makeup. Configurations include makeup along with high and low water level alarm and cutoff and electric basin heater cutoff. Consult your local representative for Recold‘s extensive array of controls. 

en_US