Geareducer® – Single Reduction

Cooling Tower Parts

Brand: Marley | Product Type: Cooling Tower Parts
Marley Single Reduction Geareducer

Product Details:

 Designed specifically for cooling tower duty
 5 year oil change interval
 Minimum L10A service life of 100,000 hours on both input and output shafts
 Long-life lip-type oil seal at input shaft
 Output shaft sealed with a maintenance-free labyrinth ring
 Timken tapered roller bearings
Proof In Performance

The reliability of the Geareducer comes from more than 100,000 units of experience, and from Marley’s attention to exacting quality standards of design and manufacturing. Today, every Marley Geareducer is tested under load at our factory. Then, it’s inspected and adjusted before shipment.

For over 80 years, Marley has been making the most reliable geared speed reducers—designed specifically for cooling tower service.

Marley has always known that outstanding Geareducer engineering is only as good as the lubricant that protects it. That’s why we took the next step and filled every System 5 Geareducer with Marley Gearlube™ lubricant.

In addition, Marley has made several improvements in the System 5 Geareducer to take advantage of the extraordinary lubricating properties of Gearlube. The new 1800, 2000, 2200, 2400 and 2800 Geareducer models will utilize a long-life lip-type oil seal at input shaft for extended service life.

We’ve equipped it with a magnet in the sump to trap metal particles generated during initial break-in period.

en_USEnglish