Products » Cooling Towers

Marley Aquatower

15 gpm (3 m3/h) to 1000 gpm (230 m3/h)

Fiberglass, G235 Galvanized or 300 series Stainless Steel

Factory Assembled Available Worldwide CTI Certified

Recold JT

20 gpm (5 m3/h) to 2500 gpm (570 m3/h)

G235 Galvanized or series 300 Stainless Steel

Factory Assembled Available Worldwide  

Marley NX

100m3/h to 311 m3/h

Fiberglass with Galvanized Steel Sub-Structure

Field Erected Not available in the U.S., Canada or Europe  
Marley NX

Marley MCW

150 gpm (35 m3/h) to 10,000 gpm (2270 m3/h)

G600 Galvanized steel (G235 Americas) or 300 series Stainless Steel

Factory Assembled or Field Erected Available Worldwide CTI Certified

Marley AV

250 gpm (57m3/h) to 15,000 gpm (3400 m3/h)

G235 Galvanized or 300 series Stainless Steel

Factory Assembled or Field Erected Available Worldwide CTI Certified

Marley QuadraFlow

300 gpm (70 m3/h) to 20,000 gpm (4540 m3/h)

Fiberglass with 300 series stainless steel

Field Erected Available Worldwide CTI Certified
Marley Quadraflow

Marley MD

301 gpm (55m3/h) to 23,470 gpm (5330 m3/h)

G235 Galvanized or 300 series Stainless Steel

Factory Assembled or Field Erected Available Worldwide CTI Certified

Balcke CP

120 gpm (35m3/h) to 25,000 gpm (7690 m3/h)

Fiberglass and Stainless Steel

Field Erected Available in Europe, Middle East, and Africa only  
Balcke CP

Marley NC [Fiberglass]

250 gpm (55m3/h) to 30,000 gpm (6810 m3/h)

Fiberglass with HDG or Stainless Steel Structure

Field Erected Not available in the U.S., Canada or Europe CTI Certified
image

Marley NC [Steel]

250 gpm (60m3/h) to 40,000 gpm (9090 m3/h)

G600 Galvanized (G235 Americas) or 300 series Stainless Steel

Factory Assembled or Field Erected Available Worldwide CTI Certified
Marley NC Class

Marley NC Alpha [Splash Fill]

270 gpm (55m3/h) to 2700 gpm (6810 m3/h)

G235 Galvanized or 300 series Stainless Steel

Factory Assembled or Field Erected Available Worldwide  
Marley NC Alpha

Marley SRC

15 gpm (3 m3/h) to 50,000 gpm (11,360 m3/h)

Fiberglass with HDG or Stainless Steel subframe

Field Erected Not available in the U.S., Canada, or Europe  

Marley Sigma

300 gpm (68 m3/h) to 130,000 gpm (29,530 m3/h)

Wood, Galvanized Steel, Stainless Steel, Pultruded Fiberglass

Field Erected Available Worldwide  

Counterflow Field Erected

800 gpm (180 m3/h) to more than 250,000 gpm (56,780 m3/h)

Pultruded Fiberglass, Concrete, Wood

Field Erected Available Worldwide  

Round Forced Draft

1200 gpm (270 m3/h) to more than 250,000 gpm (56,780 m3/h)

Concrete

Field Erected Available Worldwide  

Natural Draft

30,000 gpm (6810 m3/h) to more than 500,000 gpm (56,780 m3/h)

Concrete

Field Erected Available Worldwide